IESNA:LM-63-2002
[TEST]P949992
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21729
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3389.3 3182.1 3002.4 2789.7 2577 2445.3 2398.6 2405.5 2445.3 2496
2733.4 3470.3 4666.8 5866.2 7079.2 8008.2 8828.7 9473.7 10133.7 10557.7
10589.3 10063.7 7715.9 6722.4 5593.1 3801 2354.7 1860.7 1250.1 658.7
329.3 249.7 159.2 93.3 37 0 0
3389.3 3210.9 3031.2 2819.9 2604.4 2471.3 2421.9 2417.8 2452.1 2498.8
2681.3 3320.7 4470.6 5818.1 6981.7 7949.1 8801.3 9538.2 10155.6 10645.5
10755.3 10321.7 8053.4 6892.6 5816.8 4043.9 2507 1930.7 1292.6 691.6
384.2 301.9 205.8 134.5 87.8 20.6 0
3389.3 3206.8 3038 2837.7 2627.8 2497.4 2442.5 2431.5 2453.5 2496
2615.4 3084.7 4069.9 5355.7 6603 7714.5 8721.7 9583.4 10338.1 10966.6
11197.1 11006.4 10288.7 8089.1 6784.2 5005.8 3141 2261.4 1645.3 961.9
647.7 535.2 467.9 389.7 267.6 46.7 0
3389.3 3226 3064.1 2889.9 2701.9 2561.9 2500.1 2475.4 2483.7 2516.6
2575.6 2819.9 3473 4529.6 5786.6 7042.1 8278.5 9459.9 10516.5 11280.8
11744.7 11807.8 11464.7 10869.2 9894.9 8220.8 6712.8 5154 3455.2 1600
812.3 535.2 404.8 267.6 105.7 0 0
3389.3 3232.9 3097.1 2950.2 2797.9 2681.3 2611.3 2583.9 2579.7 2605.8
2649.7 2740.3 3031.2 3685.7 4694.3 5890.9 7228.7 8607.8 9977.3 11128.5
11966.9 12419.8 12437.6 12106.9 11658.2 11044.8 10187.2 8709.3 6479.5 3913.5
1671.3 581.8 242.9 135.8 53.5 4.1 0
3389.3 3260.3 3139.6 3038 2928.3 2840.5 2792.4 2770.5 2767.7 2788.3
2828.1 2885.7 3006.5 3275.4 3822.9 4668.2 5774.2 7036.6 8356.7 9665.8
10911.7 11966.9 12766.9 13089.4 13121 13105.9 13122.3 12751.8 11042.1 7849
4377.3 1473.7 374.6 138.6 34.3 2.7 0
3389.3 3287.8 3195.9 3130 3077.8 3043.5 3036.7 3049 3073.7 3106.7
3156.1 3224.7 3313.9 3462.1 3709.1 4131.7 4789 5672.7 6668.9 7739.2
8902.8 10106.2 11278.1 12337.4 13273.3 14040.3 14843.1 15644.4 15629.3 13174.5
8181.1 3464.8 902.9 255.2 76.8 5.5 0
3389.3 3324.8 3270 3238.4 3234.3 3253.5 3293.3 3361.9 3427.8 3507.3
3614.4 3722.8 3831.2 3978 4170.1 4467.9 4928.9 5576.6 6335.4 7231.5
8252.4 9273.3 10336.8 11349.5 12655.8 14000.5 15633.5 17169 17940.1 17018
13417.4 7317.9 2050.1 436.4 93.3 6.9 0
3389.3 3366 3346.8 3366 3405.8 3471.7 3555.4 3654.2 3747.5 3851.8
3965.7 4080.9 4203 4365 4577.7 4886.4 5314.5 5911.4 6653.8 7514.2
8552.9 9658.9 10891.1 12231.8 13684.9 15300 17004.3 18608.4 19434.5 18612.5
14649.6 6749.8 1433.9 371.9 76.8 6.9 0
3389.3 3364.6 3359.1 3383.8 3431.9 3508.7 3604.8 3698.1 3806.5 3906.7
4019.2 4128.9 4255.2 4406.1 4624.3 4938.5 5376.3 5974.6 6732 7661
8714.8 9870.2 11129.9 12528.2 14018.4 15658.2 17367.9 18896.6 19578.5 18395.7
13809.8 5620.5 1090.9 289.5 57.6 5.5 0
3389.3 3392.1 3414 3489.5 3581.4 3706.3 3857.3 4008.2 4157.8 4308.7
4455.5 4613.3 4782.1 5009.9 5342 5767.4 6288.8 6952.9 7748.8 8640.7
9593 10581 11648.6 12657.2 13582 14365.6 14972.1 15157.3 14482.2 12378.6
7942.3 2331.4 424 130.4 32.9 11 0
3389.3 3404.4 3445.6 3527.9 3645.9 3794.1 3957.4 4128.9 4297.7 4451.4
4601 4746.4 4901.5 5090.9 5317.3 5624.6 6033.6 6531.7 7090.2 7667.8
8252.4 8841.1 9411.9 9863.4 10099.4 10102.1 9886.7 9398.2 8393.7 6972.1
4524.1 1519 338.9 111.1 42.5 16.5 0
3389.3 3407.2 3457.9 3540.3 3662.4 3801 3947.8 4089.2 4208.5 4299.1
4351.2 4384.2 4395.2 4411.6 4444.6 4498.1 4640.8 4944 5328.2 5704.2
5949.9 6062.4 6040.4 5734.4 5062 4172.9 3186.2 2088.5 1215.8 655.9
351.3 155.1 64.5 26.1 9.6 1.4 0
3389.3 3415.4 3445.6 3503.2 3545.8 3569.1 3571.8 3516.9 3416.8 3245.3
3003.7 2701.9 2358.8 2013 1679.6 1368.1 1089.5 901.5 835.7 827.4
835.7 830.2 746.5 591.4 422.6 282.7 188 142.7 118 96.1
74.1 46.7 19.2 8.2 2.7 0 0
3389.3 3416.8 3409.9 3363.3 3263.1 3110.8 2903.6 2604.4 2213.4 1759.2
1335.1 988 736.9 603.8 555.7 546.1 539.3 531 517.3 502.2
478.9 428.1 352.7 274.4 211.3 167.4 133.1 104.3 81 60.4
39.8 19.2 8.2 2.7 0 0 0
3389.3 3397.6 3324.8 3149.2 2884.4 2539.9 2070.6 1556.1 1117 811
649.1 579.1 536.5 500.9 469.3 443.2 429.5 414.4 400.7 387
365 326.6 277.2 225 177 141.3 113.9 87.8 65.9 45.3
23.3 11 4.1 0 0 0 0
3389.3 3372.9 3205.5 2911.8 2502.9 1995.2 1410.6 964.7 720.4 636.7
595.5 557.1 509.1 451.5 392.4 343 306 289.5 300.5 317
317 297.8 263.5 219.6 172.9 137.2 107 83.7 61.7 41.2
26.1 11 4.1 0 0 0 0
3389.3 3363.3 3114.9 2697.7 2140.6 1482 967.4 717.7 651.8 616.1
579.1 526.9 465.2 399.3 336.2 282.7 238.8 216.8 207.2 204.5
205.8 205.8 200.3 182.5 160.5 137.2 115.3 91.9 74.1 59
43.9 26.1 5.5 0 0 0 0
3389.3 3359.1 3040.8 2546.8 1885.4 1208.9 794.5 676.5 639.4 605.1
558.5 498.1 432.2 365 307.4 259.3 229.2 212.7 201.7 192.1
182.5 174.3 167.4 159.2 148.2 133.1 113.9 96.1 82.3 67.2
49.4 30.2 5.5 0 0 0 0
3389.3 3342.7 2973.6 2411 1686.4 1031.9 723.1 664.1 632.6 592.8
542 485.8 425.4 359.5 301.9 259.3 233.3 219.6 209.9 201.7
190.7 182.5 172.9 163.3 150.9 130.4 104.3 89.2 74.1 59
41.2 19.2 2.7 0 0 0 0
3389.3 3341.3 2953 2360.2 1605.5 966 701.2 658.7 629.8 587.3
535.2 483 426.8 365 306 260.7 236 222.3 211.3 203.1
194.9 185.2 174.3 161.9 144.1 116.6 85.1 71.4 57.6 42.5
27.4 9.6 0 0 0 0 0
3389.3 3344 2940.6 2339.6 1571.2 945.4 701.2 657.3 627.1 585.9
532.4 480.3 426.8 363.6 304.6 259.3 236 222.3 212.7 204.5
196.2 185.2 174.3 161.9 142.7 112.5 82.3 70 54.9 41.2
24.7 8.2 0 0 0 0 0
